H05VVC4V5-K

H05VVC4V5-K (EN 50525-2-51)

H05VVC4V5-K harmonised PVC control cable, oil-resistant, screened, flexible and numbered for various applications, U0/U: 300/500 V

  • Oil-resistant according to EN 50363-4-1: TM5
  • Harmonised (HAR): H05VVC4V5-K
    and EMC compliant
  • CPR: Article number choice under www.lappkabel.com/cpr

Good chemical resistanceOil-resistantInterference signals

CEHAREACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
0035744
12 G 2.519.8 - 24.3516.6743.6
H05VVC4V5-K
0035700
3 G 0.58 - 1047111.3
0035701
4 G 0.58.5 - 10.758132.7
0035702
5 G 0.59.3 - 11.669162.7
0035703
7 G 0.510.8 - 13.586207.7
0035704
12 G 0.513.1 - 16.2142295
0035710
3 G 0.758.3 - 10.455129.4
0035711
4 G 0.759.1 - 11.367163.6
0035712
5 G 0.759.7 - 12.177.4188.6
0035713
7 G 0.7511.5 - 14.3109246.9
0035714
12 G 0.7513.8 - 17.1166354.3
0035715
18 G 0.7516.1 - 19.8257.3517
0035716
25 G 0.7518.7 - 23318.6677.8
0035717
34 G 0.7521.4 - 26.2409.4860.6
0035720
3 G 1.08.8 - 1162144.8
0035721
4 G 1.09.4 - 11.778.3180.8
0035722
5 G 1.010.3 - 12.891209
0035723
7 G 1.012.2 - 15.1118273
0035724
12 G 1.014.5 - 17.9198427.6
0035725
18 G 1.016.9 - 20.8303.6598.6
0035726
25 G 1.019.8 - 24.2411.9791.8
0035727
34 G 1.022.6 - 27.7516.31,003.9
0035730
3 G 1.59.7 - 12.183189.7
0035731
4 G 1.510.7 - 13.297.8221.6
0035732
5 G 1.511.8 - 14.7118261.8
0035733
7 G 1.514.1 - 17.4218356.7
0035734
12 G 1.516.7 - 20.6309.7559.4
0035735
18 G 1.519.5 - 24411.4767.6
0035736
25 G 1.522.9 - 28546.51049
0035740
3 G 2.511.3 - 14115241.5
0035741
4 G 2.512.6 - 15.5163298.3
0035742
5 G 2.513.9 - 17.2191363.7
0035743
7 G 2.516.5 - 20.3288.9487.2

Benefits

  • High acceptance in Europe due to Harmonisation

Application range

  • Plant engineering
    Industrial machinery
    Heating and air-conditioning systems
  • Machine tools
  • Mainly used in dry, damp and wet interiors (including water-oil mixtures), but not for outdoor use
  • For fixed installation under medium mechanical load conditions, and applications with occasional flexing at free, non-continuously recurring movement without tensile load or compulsory guidance
  • In EMC-sensitive environments
    (electromagnetic compatibility)

Product features

  • Flame-retardant according IEC 60332-1-2
  • Oil-resistant according to EN 50363-4-1: TM5
  • High degree of screening
    low transfer impedance
    (max. 250 Ω/km at 30 MHz)

Norm references / Approvals

  • EN 50525-2-51

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC core insulation
  • Cores twisted in layers
  • PVC inner sheath, grey
  • Tinned-copper braiding
  • PVC outer sheath, high oil-resistance, grey (similar to RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Occasional flexing: 20 x outer diameter
  • Fixed installation: 6 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 2000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.