ÖLFLEX® 140*

H05VV5-F (EN 50525-2-51)

ÖLFLEX® 140 - H05VV5-F harmonised PVC control cable, oil-resistant, flexible and numbered for various applications, U0/U: 300/500 V

  • Oil-resistant according to EN 50363-4-1: TM5
  • Harmonised (HAR): H05VV5-F
  • CPR: Article number choice under www.lappkabel.com/cpr

Oil-resistant Good chemical resistance

CE HAR EAC Fire

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
ÖLFLEX® 140 H05VV5-F
0011000
3 G 0.5 5.5 - 7 14.4 62.4
0011104
4 G 0.5 6.2 - 7.9 19.2 68.2
0011001
5 G 0.5 6.8 - 8.6 24 87.1
0011002
7 G 0.5 8.3 - 10.4 33.6 118.7
0011003
12 G 0.5 10.4 - 12.9 58 198
0011004
18 G 0.5 12.3 - 15.3 86.4 266.9
0011005
25 G 0.5 14.8 - 18.3 120 380.4
0011006
34 G 0.5 17.2 - 21.2 163.2 509
0011009
3 G 0.75 6 - 7.6 21.6 75.6
0011204
4 G 0.75 6.6 - 8.3 28.8 83.9
0011010
5 G 0.75 7.4 - 9.3 36 113.3
0011011
7 G 0.75 9 - 11.3 50 145
0011012
12 G 0.75 11 - 13.7 86 244.9
0011013
18 G 0.75 13.2 - 16.4 130 327.7
0011014
25 G 0.75 15.8 - 19.5 180 466.4
0011015
34 G 0.75 18.4 - 22.6 245 626.5
0011241
41 G 0.75 20.1 - 24.7 296 748
0011018
3 G 1.0 6.3 - 8 28.8 89.3
0011304
4 G 1.0 6.9 - 8.7 38.4 98.6
0011019
5 G 1.0 7.8 - 9.8 48 132.1
0011020
7 G 1.0 9.5 - 11.8 67 169.3
0011021
12 G 1.0 11.8 - 14.6 115 285.9
0011022
18 G 1.0 14 - 17.2 173 405.2
0011023
25 G 1.0 16.8 - 20.7 240 569.5
0011024
34 G 1.0 19.6 - 24 326 741.7
0011341
41 G 1.0 21.4 - 26.2 394 886
0011027
3 G 1.5 7.4 - 9.4 43 109.8
0011404
4 G 1.5 8.2 - 10.2 58 140.7
0011028
5 G 1.5 9.1 - 11.4 72 175
0011029
7 G 1.5 11.3 - 14.1 101 224.2
0011030
12 G 1.5 13.8 - 17 173 361.7
0011031
18 G 1.5 16.5 - 20.3 259 518.3
0011032
25 G 1.5 19.8 - 24.3 360 729.9
0011033
34 G 1.5 23.1 - 28.2 490 946.6
0011036
3 G 2.5 9 - 11.2 72 162.4
0011504
4 G 2.5 10.1 - 12.5 96 203.3
0011037
5 G 2.5 11 - 13.7 120 251.1
0011038
7 G 2.5 13.6 - 16.8 168 326
0011039
12 G 2.5 16.8 - 20.6 288 553.3
0011045
14 G 2.5 18.3 - 22.7 336 611
0011040
18 G 2.5 20.2 - 24.8 432 795.2
0011041
25 G 2.5 24.2 - 29.6 600 1,109.6

Benefits

  • High acceptance in Europe due to Harmonisation

Application range

  • Plant engineering
    Industrial machinery
    Heating and air-conditioning systems
  • Machine tools
  • Mainly used in dry, damp and wet interiors (including water-oil mixtures), but not for outdoor use
  • For fixed installation under medium mechanical load conditions, and applications with occasional flexing at free, non-continuously recurring movement without tensile load or compulsory guidance

Product features

  • Flame-retardant according IEC 60332-1-2
  • Oil-resistant according to EN 50363-4-1: TM5

Norm references / Approvals

  • EN 50525-2-51

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC core insulation
  • Cores twisted in layers
  • PVC outer sheath, high oil-resistance, grey (similar to RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-1

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Occasional flexing: 12.5 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 2000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.