SILVYN® TC
SILVYN® TC is a parallel corrugated conduit with an innovative design due to integrated metric threads, mountable with standard metric counter nut
- No conduit gland required
- With counter nut usable
- Selected section length
Benefits
- Dimensionally stable
- Flexible
- Threaded
- Cost-saving due to quick and easy installation
Application range
- Control cabinet manufacturing
- Mechanical engineering
- Plant engineering
- For indoor and outdoor use
Product features
- Halogen and cadmium-free
- Abrasion-resistant
- High resistance to oil, petrol, acids and other chemicals
Product Make-up
- Fine-profile corrugated polyamide 6 conduit
Note
- We recommend to use an additional sealing to maximize the IP rating
- Section length 222 mm
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001175
- ETIM 5.0 Class-Description: Corrugated plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001175
- ETIM 6.0 Class-Description: Corrugated plastic hose
Colour delivered
- Black (RAL 9005), UV-resistant
Material
- PA 6
Halogen-free - Fire behaviour according to UL 94 V-2
Temperature range
- -40°C to +120°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.