SILVYN® EL
SILVYN® EL - plastic spiralized protection conduit with hard PVC spirale and different design
Benefits
- Easy assembly of cables and wires due to smooth inner
- Bendable
- Crush-resistant
- A fully insulated system when used in combination with SILVYN® MPC/MPC-M
Application range
- Mechanical engineering
- Vehicle construction
- Vending machine construction
- Exporters
Product features
- Flexible
- Smooth inner wall
- Dimensionally stable
Norm references / Approvals
- UL FILENUMBER E308201
Product Make-up
- Integrated hard PVC spiral
- Soft PVC outer sheath
Note
- Smooth version is not UL recognized
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001177
- ETIM 5.0 Class-Description: Protective plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001177
- ETIM 6.0 Class-Description: Protective plastic hose
Certifications
- IEC EN 61386-23
Colour delivered
- Silver grey (RAL 7001)
Material
- Special soft PVC sheath with hard PVC spiral
Temperature range
- -20°C to +70°C
- -5°C to +70°C (smooth version)
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.