SILVYN® ELR
SILVYN® ELR - plastic spiralized protection conduit with hard PVC spirale and different design
Benefits
- Easy assembly of cables and wires due to smooth inner
- Bendable
- Crush-resistant
- A fully insulated system when used in combination with SILVYN® MPC/MPC-M
Application range
- Mechanical engineering
- Vehicle construction
- Vending machine construction
Product features
- Flexible
- Smooth inner wall
- Dimensionally stable
Product Make-up
- Integrated hard PVC spiral
- Modified soft PVC sheath
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001177
- ETIM 5.0 Class-Description: Protective plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001177
- ETIM 6.0 Class-Description: Protective plastic hose
Certifications
- IEC EN 61386-23
Colour delivered
- Orange (RAL 2008)
Material
- Special soft PVC sheath with hard PVC spiral
Temperature range
- -20°C to +70°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.