SILVYN® MPC-M
Benefits
- All-purpose
- Fast and easy assembly
Application range
- In combination with protective conduit:
- SILVYN® EL/ELU/ELO/ELT/ELR (helically formed and smooth conduits)
Product features
- Dust protection
- Moisture-protection
- Ensures high tensile strength and mechanical protection
Norm references / Approvals
- UL FILENUMBER E308201
Product Make-up
- Metric connection thread
- Hexagonal collar with integrated conduit connection
Note
- PG threaded versions are to be found in the online catalogue
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001178
- ETIM 5.0 Class-Description: Screw connection for protective plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001178
- ETIM 6.0 Class-Description: Screw connection for protective plastic hose
Certifications
- IEC EN 61386-23
Colour delivered
- Black (RAL 9005), UV-resistant
- Grey, RAL 7001
Material
- PA66
Halogen-free
Protection rating
- IP 65 with helically formed conduits
IP 67 + IP 68 (2bar) with smooth conduits
Temperature range
- -40°C to +120°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.