SILVYN® ELÖ
SILVYN® ELÖ - plastic spiralized protection conduit with hard PVC spirale and different design
Benefits
- Resistant to grease, cooling agents and oils, especially ASTM2 testing oil
- Easy assembly of cables and wires due to smooth inner
- Bendable
- Crush-resistant
- A fully insulated system when used in combination with SILVYN® MPC/MPC-M
Application range
- Mechanical engineering
- Machine tools
- Vending machine construction
- Applications with strong chemical influences
Product features
- Oil-resistant
- Flexible
- Smooth inner wall
- Dimensionally stable
Norm references / Approvals
- UL FILENUMBER E308201
Product Make-up
- Integrated hard PVC spiral
- Modified soft PVC sheath
Note
- Smooth version is not UL recognized
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001177
- ETIM 5.0 Class-Description: Protective plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001177
- ETIM 6.0 Class-Description: Protective plastic hose
Certifications
- IEC EN 61386-23
Colour delivered
- Green (RAL 6001)
Material
- Special soft PVC sheath with hard PVC spiral
Temperature range
- -20°C to +70°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.