Aluminium screw socket
TC aluminium screw socket for fastening cable ties, made of aluminium, heat resistant fastening element
Benefits
- Excellent in matching contours
- Low height and low weight
- Heat-resistant
- Non-aging
Application range
- Fastening elements for cable ties
Included
- Delivered without screws
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000449
- ETIM 5.0 Class-Description: Mounting base and -element for cable ties
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000449
- ETIM 6.0 Class-Description: Mounting base and -element for cable ties
Material
- Aluminium (3003, ASTMB-209)
Temperature range
- -100°C to +450°C
- This is a product of the company ABB/Thomas & Betts.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.