Detectable cable tie sockets
The cable tie mounts can be detected by metal detectors, which makes them particularly suitable for the food industry
Benefits
- Retrievable cable tie sockets with a special polymer compound that activates metal detectors, X-ray equipment and visual detection systems
- Minimize the risk of product contamination
- The colour blue facilitates visual detection
- Polyamid version: resistant to conventional solvents such as alcohol and ketone, aliphatic and aromatic hydrocarbons such as oil, grease, gasoline and weak alkalis; not resistant to acids (weak or strong) and metallic salts
Polypropylene version: especially resistant against chemical detergents - Help achieve the HACCP EU-Directive
Application range
- Are recommended for applications using detection systems to detect foreign objects where plastic residuals are not allowed in the finished product
- Food and beverage industry, especially for production and processing equipment of milk and meat products
- Pharmaceutical production
Norm references / Approvals
- UL 94 V-2
Included
- Delivered without screws
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000449
- ETIM 5.0 Class-Description: Mounting base and -element for cable ties
Colour delivered
- Blue
Material
- Polyamide 6.6 or polypropylene with metal parts
- Halogen-free
Temperature range
- -40°C to +85°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.