CC cord clips
CC cord clips fastening element for cables and conductors, self-adhesive on many surfaces
Benefits
- The special support is designed for the quick insertion and removal of one or more cables without compromising the cable insulation
- Special mounting preparations are no longer necessary
Application range
- Fastening elements for cables and conductors
- Nylon dual-adhesive clips
- Excellent for laying several cables in parallel
- Suitable for cables up to an outer diameter of 14,5 mm
Norm references / Approvals
- Self-extinguishing in accordance withUL 94 V-2 (without adhesive tape)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000127
- ETIM 5.0 Class-Description: Fixing clip
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000127
- ETIM 6.0 Class-Description: Saddle
General
- Self-adhesive on many surfaces
On request
- Upon request: Black colour
Colour delivered
- Natural colour
Material
- Polyamide 6.6
Temperature range
- -40°C to +85°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.