AS-I clip clamp
Benefits
- AS-i clip clamp: Conical shape of the receptacle in the socket ensures that the cable is firmly secured, releasable closure
- AS-I end seal:
- Easy to assemble
- Can be used on both sides
- Compact dimensions save space
- Cost-effective method of sealing AS-Interface cables - The high-grade acrylate adhesive allows quick mounting and the socket can be immediately stressed, can also be secured using a screw
Application range
- Fastening elements for cables and conductors
- For use with UNITRONIC® AS-Interface bus cables
Product features
- PWIS-free
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002062
- ETIM 5.0 Class-Description: Fixing clip
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002062
- ETIM 6.0 Class-Description: Sensor-actuator connector
Note
- Adhesive: acrylic with lining made of PUR foam
Material
- AS-i clip clamp: Polyamid 6.6 - halogen-free
- AS-I end seal: TPE (colour: black)
Temperature range
- AS-i clip clamp: -40 °C to +80 °C
- AS-I end seal: -40 °C to +110 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.