3M Scotch™ 1183 screening tape
3M Scotch™ 1183 screening tape ensure exceptional screening of electromagnetic fields, UL approved.
Benefits
- Electrically-conductive strip provides exceptional screening of electromagnetic fields
- Uniform foil composition and its good conductivity to the substrate ensures low contact resistance, which is crucial for the degree of screening
- Solderable and corrosion-resistant
- Acrylic adhesive that is resistant to solvents
Application range
- Electromagnetic field screening
- Electrostatic discharge
Product features
- Copper foil is plated with a thin layer of tin
- Tin-plating is compatible with a wide range of base materials such as aluminium, lead and tin alloys, and galvanised steels
Norm references / Approvals
- UL 510 approved
- UL File Number: E17385
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000128
- ETIM 5.0 Class-Description: Adhesive tape
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000128
- ETIM 6.0 Class-Description: Adhesive tape
Caution
- Adhesion (stripping force) :
3.8 N/10 mm
Tear strength: 44 N/10 mm
Note
- Contact resistance (in acc. with
MIL-STD-202): 0.005 Ω
Info
- Storage: good stability when stored in a cool and dry location (room temperature and approx. 50% relative humidity)
Colour delivered
- Silver grey (RAL 7001)
Material
- Smooth tin-plated copper film as a lining with a conductive acrylic adhesive
Temperature range
- -10 °C to +80 °C
- Scotch™ 1183 is a registered trademark of 3M
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
