Drum cardboard
Universal drum dispenser
The cardboard can also be ordered filled with a cable. In this case, please contact our customer service
Benefits
- Simple unwinding directly from the box
- Can be stacked at the Location
- Dispenser solution (reusable)
- Cardboard provides protection against damage and contamination
Application range
- Transporting, storing and unwinding of cable drums
Product features
- Folding and tilting system allows easy insertion of the drum
- Suitable for drums with a flange diameter of 40cm
- Manual transport by means of carrier handles
- For unwinding, the cable is simply pulled through the opening in the cardboard
Dimensions
- Drum width: up to 40cm
- Dimensions:
L=480, W=430, H=450mm
General data
- Max. load: 30 kg
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.