ÖLFLEX® TRAIN 301 TW 300V

Single-core cable according to EN 50306-2 type M for high requirements in railway applications

ÖLFLEX® TRAIN 301 TW-E 300V - single core according to EN 50306-2 type M, 300/500V for rail vehicles/trains, EN 45545: HL1-HL3, NF F 16-101: C/F0

  • Meets EN 50306-2 type M and
    EN 45545-2
  • High temperature resistance: -50°C up to +125°C
  • Highly oil- and fuel-resistant

RailGood chemical resistanceFlame-retardantHalogen-freeCold-resistantMechanical resistanceOil-resistantSpace requirementTemperature-resistantUV-resistant

CE

Article number m/ringm/spoolm/boxConductor cross-section (mm²)Outer diameter [mm]Copper index (kg/km)Weight (kg/km)
15301000
100--0.51.34.85.83
15301000S
-500-0.51.34.85.83
15301000K
--30000.51.34.85.83
15301001
100--0.751.57.28.45
15301001S
-500-0.751.57.28.45
15301001K
--30000.751.57.28.45
15301002
100--1.01.69.610.99
15301002S
-500-1.01.69.610.99
15301002K
--25001.01.69.610.99
15301003
100--1.52.114.416.63
15301003S
-250-1.52.114.416.63
15301003K
--25001.52.114.416.63
15301004
100--2.52.724.428.04
15301004S
-250-2.52.724.428.04
15301004K
--20002.52.724.428.04

Benefits

  • Reduced insulation wall thickness, thus space-saving installation
  • Good chemical resistance please see Appendix T1
  • Resistant to mechanical influences in harsh environmental conditions
  • Extended temperature range
  • Reduced flame spreading increases the protection against damage to persons and property in the event of a fire

Application range

  • For use in railway vehicles, for fixed and protected installation and applications where limited movement may occur
  • Suitable for switchboards and control panels of trains and locomotives
  • Also applicable within oily environments and areas with increased ambient temperature

Product features

  • Fire behaviour according to EN/IEC:
    - Halogen-free acc. to EN 60754-1
    - No corrosive gases acc. to EN 60754-2
    - No fluorine acc. to EN 60684-2
    - No toxic gases acc. to EN 50305
    - Low smoke density acc. to EN 61034-2
    - Flame-retardant acc. to EN 60332-1-2
    - No flame propagation acc. to EN 50305
  • Fire behaviour according to NF:
    - Toxicity of gases acc. to NF X 70-100
    - Low smoke density acc. to NF X 10-702
    - No flame propagation acc. to NF C 32-070,
    Cat. C1 and C2
  • Chemical properties:
    - Oil resistant acc. to EN 50306
    - Fuel resistant acc. to EN 50306
    - Acid resistant acc. to EN 50306
    - Alkali resistant acc. to EN 50306
    - Ozone resistant acc. to EN 50306
  • Current rating according to EN 50355, appendix A

Norm references / Approvals

  • EN 50306-2, type M
  • EN 45545-2 HL1, HL2, HL3
  • NF F 16-101 - Classification: C / F0
    (flame propagation / smoke)

Product Make-up

  • Tinned-copper strand, 19 or 37 wires, SRC (Special Round Conductor)
  • Insulation: Electron beam cross-linked Polymer compound acc. to EN 50306
  • Colour of core insulation: white

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Conductor stranding

  • SRC (special round conductor) 19 or 37 wires acc. to EN 50306-1

Minimum bending radius

  • Fixed installation:
    4 x OD
    3 x OD for careful bending, once at connecting terminal
  • Occasional flexing:
    5 x OD
    (OD = outer diameter)

Nominal voltage

  • U0: 600 V AC
    U0/U: 300/500 V AC acc. to EN 50306
    Um: 550 V AC

Test voltage

  • 3,5 kV AC; 8,4 kV DC

Temperature range

  • Fixed installation:
    -45°C to +125°C (20.000 h)
    -50°C acc. to GOST 20.57.406-81
  • Occasional flexing:
    -35°C to +105°C
    Short circuit: +160°C (5s)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.