ÖLFLEX® TRAIN 371 1,8kV

Single-core cable according to EN 50264-3-1 type MM for high requirements in railway applications

ÖLFLEX® TRAIN 371 1,8kV - Single-core cable EN 50264-3-1 type MM, 1,8/3kV for high requirements in railways/rolling stock; EN 45545: HL1-HL3, NF F 16-101: C/F1

  • Meets EN 50264-3-1 type MM and
    EN 45545-2
  • High temperature resistance: -50°C up to 120°C
  • Highly oil- and fuel-resistant

RailGood chemical resistanceFlame-retardantHalogen-freeCold-resistantMechanical resistanceOil-resistantTemperature-resistantUV-resistant

Article number Conductor cross-section (mm²)Outer diameter [mm]Copper index (kg/km)Weight (kg/km)
15371000
1.55.814.456.3
15371001
2.56.22466.7
15371002
4.06.938.489.7
15371003
6.07.457.6115.6
15371004
10.08.896173.3
15371005
16.09.8153.6243.6
15371006
25.012.1240374.3
15371007
35.013.3336487.7
15371008
50.015.3480659.4
15371009
70.017.0672875.3
15371010
95.019.89121,180.3
15371011
120.021.411521,440.6
15371012
150.023.814401,787.7
15371013
185.025.717762,166.2
15371014
240.029.223042,774.8
15371015
300.030.428803,366.8

Benefits

  • High electrical strength and mechanical durability due to dual-layer cable construction
  • Good chemical resistance please see Appendix T1
  • Resistant to mechanical influences in harsh environmental conditions
  • Extended temperature range
  • Reduced flame spreading increases the protection against damage to persons and property in the event of a fire

Application range

  • For use in railway vehicles, for fixed installations and applications where limited movement may occur
  • Suitable for wiring of control cabinets, distributors, converters, motors and batteries
  • Also applicable within oily environments and areas with increased ambient temperature

Product features

  • Fire behaviour according to EN/IEC:
    - Halogen-free acc. to EN 60754-1
    - No corrosive gases acc. to EN 60754-2
    - No fluorine acc. to EN 60684-2
    - No toxic gases acc. to EN 50305
    - Low smoke density acc. to EN 61034-2
    - Flame-retardant acc. to EN 60332-1-2
    - No flame propagation acc. to
    EN 60332-3-24 / EN 60332-3-25 /
    EN 50305
  • Fire behaviour according to NF:
    - Toxicity of gases acc. to NF X 70-100
    - Low smoke density acc. to NF X 10-702
    - No flame propagation acc. to NF C 32-070,
    Cat. C1 and C2
  • Chemical properties:
    - Oil resistant acc. to EN 50264-3-1
    - Fuel resistant acc. to EN 50264-3-1
    - Acid resistant acc. to EN 50264-3-1
    - Alkali resistant acc. to EN 50264-3-1
    - Ozone resistant acc. to EN 50264-3-1/
    EN 50305)
  • Current rating according to EN 50355, appendix A

Norm references / Approvals

  • EN 50382-2 type FF
  • EN 45545-2 HL1, HL2, HL3
  • NF F 16-101 - Classification: C / F1
    (flame propagation / smoke)

Product Make-up

  • Tinned-copper strand, fine-wire
  • Insulation: Electron beam cross-linked Polymer compound EI 109
  • Outer sheath: electron beam cross-linked polymer-compound EM 104
  • Outer sheath colour: Black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000057
  • ETIM 5.0 Class-Description: Low voltage power cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000057
  • ETIM 6.0 Class-Description: Low voltage power cable

Conductor stranding

  • Fine-wired/ Finely stranded according to IEC 60228, conductor class 5

Minimum bending radius

  • Fixed installation:
    ≤ 12 mm: 3 x OD
    > 12 mm: 4 x OD
  • Occasional flexing:
    ≤ 12 mm: 4 x OD
    > 12 mm ≤ 20 mm: 5 x OD
    > 20 mm: 6 x OD
    (OD = outer diameter)

Nominal voltage

  • U0/U AC 1.8/3 kV
  • Um AC 3,6 kV
    V0 DC 2,7 kV

Test voltage

  • 6,5 kV AC; 15 kV DC

Temperature range

  • Fixed installation:
    -45°C to +120°C (20.000 h)
    -50°C acc. to GOST 20.57.406-81
  • Occasional flexing:
    -35°C to +90°C
    Short circuit: +200°C (5s)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.