ÖLFLEX® TRAIN 345 C 600V

Screened multi-core cable based on EN 50264-3-2 type MM S for high requirements in railway applications

ÖLFLEX® TRAIN 345 C 600V - Control cable screened, based on EN 50264-3-2 MM S 0,6/1kV for high requirements in railways/rolling stock; EN 45545: HL1-HL3, NF F 16-101: C/F0

  • Meets EN 45545-2, based on EN 50264-3-2 type MM S
  • High temperature resistance: -50°C up to 120°C
  • Highly oil- and fuel-resistant

RailGood chemical resistanceFlame-retardantHalogen-freeCold-resistantMechanical resistanceOil-resistantInterference signalsTemperature-resistantUV-resistant

CE

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
15345040
2 X 0.56.531.9668
15345041
4 X 0.57.447.6396
15345042
7 X 0.58.762.03125
15345043
9 X 0.511.094.35222
15345044
12 X 0.511.5116.88239
15345045
19 X 0.513.8158.34342
15345046
24 X 0.515.9218.11445
15345047
32 X 0.517.8267.57565
15345048
37 X 0.518.7292.32621
15345049
40 X 0.519.7321.25688
15345050
2 X 0.756.937.0777
15345051
4 X 0.757.857.58109
15345052
7 X 0.759.383.98153
15345053
9 X 0.7511.8124.5267
15345054
12 X 0.7512.4146.36283
15345055
19 X 0.7515.0226.45436
15345056
24 X 0.7517.5288.27558
15345057
32 X 0.7519.1357.11685
15345058
37 X 0.7520.1393.95756
15345059
40 X 0.7521.2428.32837
15345060
2 X 1.07.244.8187
15345061
4 X 1.08.267.46124
15345062
7 X 1.09.7105.44178
15345063
9 X 1.012.4146.91300
15345064
12 X 1.013.4182.93341
15345065
19 X 1.015.7284.97506
15345066
24 X 1.018.4349.83640
15345067
32 X 1.020.1437.27791
15345068
37 X 1.021.1486.38870
15345069
40 X 1.023.0567.561047
15345000
2 X 1.58.257.35125.3
15345001
3 X 1.58.773.27149.1
15345025
3 G 1.58.773.27149.1
15345002
4 X 1.59.490.92180.3
15345026
4 G 1.59.490.92180.3
15345070
7 X 1.511.6160.19261
15345071
9 X 1.514.7205.47391
15345072
12 X 1.515.7273.53448
15345073
19 X 1.518.6388.32649
15345074
24 X 1.521.3485.98801
15345075
32 X 1.524.0644.591067
15345076
37 X 1.525.2732.731203
15345003
2 X 2.59.080.38160
15345004
3 X 2.59.5107.46196.2
15345027
3 G 2.59.5107.46196.2
15345005
4 X 2.510.8147.08258.5
15345028
4 G 2.510.8147.08258.5
15345077
7 X 2.513.2235.62362
15345078
9 X 2.516.5319.89538
15345079
12 X 2.517.7403.78615
15345080
19 X 2.520.6582.85875
15345081
24 X 2.524.3762.281160
15345006
2 X 4.010.8126.68237.2
15345007
3 X 4.011.4167.66289.6
15345008
4 X 4.012.4210.89353.9
15345009
2 X 6.011.8171.91294.3
15345010
3 X 6.012.5233.52368.3
15345011
4 X 6.014.0297.39470.2
15345012
2 X 10.014.2258.83427.9
15345013
3 X 10.015.2378.94571.9
15345014
4 X 10.016.6485.83711.2
15345015
2 X 16.016.4411.94637.3
15345016
3 X 16.017.8574.29836.3
15345017
4 X 16.019.4741.031,040.4
15345018
2 X 25.020.2608.98939.8
15345019
3 X 25.021.4861.671,219.1
15345020
4 X 25.024.11,147.271,601.3
15345021
2 X 35.023.2852.851,286.7
15345022
3 X 35.024.61,203.781,668.2
15345023
2 X 50.027.61,175.171,732.8
15345024
3 X 50.029.81,710.692,336.3

Benefits

  • Copper screening complies with EMC requirements and protects against electromagnetic interference
  • Good chemical resistance please see Appendix T1
  • Resistant to mechanical influences in harsh environmental conditions
  • Extended temperature range
  • Reduced flame spreading increases the protection against damage to persons and property in the event of a fire

Application range

  • For use in railway vehicles, for fixed installations and applications where limited movement may occur
  • Suitable for connecting lamps, heating equipment, switchgear, terminal boxes and power supply
  • Also applicable within oily environments and areas with increased ambient temperature

Product features

  • Fire behaviour according to EN/IEC:
    - Halogen-free acc. to EN 60754-1
    - No corrosive gases acc. to EN 60754-2
    - No fluorine acc. to EN 60684-2
    - No toxic gases acc. to EN 50305
    - Low smoke density acc. to EN 61034-2
    - Flame-retardant acc. to EN 60332-1-2
    - No flame propagation acc. to
    EN 60332-3-24 / EN 60332-3-25 /
    EN 50305
  • Fire behaviour according to NF:
    - Toxicity of gases acc. to NF X 70-100
    - Low smoke density acc. to NF X 10-702
    - No flame propagation acc. to NF C 32-070,
    Cat. C1 and C2
  • Chemical properties:
    - Oil resistant acc. to EN 50264-3-2
    - Fuel resistant acc. to EN 50264-3-2
    - Acid resistant acc. to EN 50264-3-2
    - Alkali resistant acc. to EN 50264-3-2
    - Ozone resistant acc. to EN 50264-3-2/
    EN 50305)
  • Current rating according to EN 50355, appendix A

Norm references / Approvals

  • EN 45545-2 HL1, HL2, HL3
  • Based on EN 50264-3-2 type MM S
  • NF F 16-101 - Classification: C / F0
    (flame propagation / smoke)

Product Make-up

  • Conductor: Fine-wire strands of tinned copper
  • Insulation: Electron beam cross-linked Polymer compound EI 109
  • Colour of insulation: Black with white numbers
  • Wrapping: Halogen-free plastic foil
  • Screen: Tinned-copper braiding
  • Outer sheath: electron beam cross-linked polymer-compound EM 104
  • Outer sheath colour: Black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers

Conductor stranding

  • Fine-wired/ Finely stranded according to IEC 60228, conductor class 5

Minimum bending radius

  • Fixed installation:
    ≤ 12 mm: 3 x OD
    > 12 mm: 4 x OD
  • Occasional flexing:
    ≤ 12 mm: 4 x OD
    > 12 mm ≤ 20 mm: 5 x OD
    > 20 mm: 6 x OD
    (OD = outer diameter)

Nominal voltage

  • U0/U AC 0.6/1 kV
  • Um AC 1.2 kV
    V0 DC 0.9 kV

Test voltage

  • 3,5 kV AC; 8,4 kV DC

Protective conductor

  • G = with GN-YE protective conductor
    X = without protective conductor

Temperature range

  • Fixed installation:
    -45°C to +120°C (20.000 h)
    -50°C acc. to GOST 20.57.406-81
  • Occasional flexing:
    -35°C to +90°C
    Short circuit: +200°C (5s)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.