ÖLFLEX® TRAIN 325 C TW-E 300V

Screened multi-core cable according to EN 50306-4 3E type MM S for high requirements in railway applications

ÖLFLEX® TRAIN 325 C TW-E 300V - control cable shielded according to EN 50306-4 3E type MM S, 300/500V for rail vehicles/trains, EN 45545: HL1-HL3, NF F 16-101: C/F0

  • Meets EN 50306-4 class E, type MM S and EN 45545-2
  • High temperature resistance: -50°C up to +125°C
  • Highly oil- and fuel-resistant

RailGood chemical resistanceFlame-retardantHalogen-freeCold-resistantMechanical resistanceOil-resistantSpace requirementInterference signalsTemperature-resistantUV-resistant

CE

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
15325000
2 X 0.56.019.3757.36
15325001
3 X 0.56.224.8864.85
15325002
4 X 0.56.630.8774.62
15325003
6 X 0.57.442.9595.06
15325004
8 X 0.58.061.26121.54
15325005
2 X 0.756.425.6765.89
15325006
3 X 0.756.733.7178.02
15325007
4 X 0.757.042.1889.21
15325008
6 X 0.758.065.36120.98
15325009
8 X 0.758.783.99153.1
15325010
2 X 1.06.731.4276.14
15325011
3 X 1.07.041.9789.46
15325012
4 X 1.07.452.9105.59
15325013
6 X 1.08.581.75144.07
15325014
8 X 1.09.2105.4180.36
15325015
2 X 1.57.644.0998.95
15325016
3 X 1.57.965.53121.02
15325017
4 X 1.58.582.14145.09
15325018
6 X 1.59.8117.22196.01
15325019
8 X 1.510.8151.94249.75
15325020
2 X 2.58.875.42141.64
15325021
3 X 2.59.2102.07173.32
15325022
4 X 2.510.0129.75210.67

Benefits

  • Reduced insulation wall thickness, thus space-saving installation
  • Copper screening complies with EMC requirements and protects against electromagnetic interference
  • Resistant to mechanical influences in harsh environmental conditions
  • Extended temperature range
  • Reduced flame spreading increases the protection against damage to persons and property in the event of a fire

Application range

  • In EMC-sensitive environments
  • For use in railway vehicles, for fixed installations and applications where limited movement may occur
  • Suitable for control and monitoring circuits as well as locking circuits and internal wiring of equipment in trains and locomotives
  • Also applicable within oily environments and areas with increased ambient temperature

Product features

  • Fire behaviour according to EN/IEC:
    - Halogen-free acc. to EN 60754-1
    - No corrosive gases acc. to EN 60754-2
    - No fluorine acc. to EN 60684-2
    - No toxic gases acc. to EN 50305
    - Low smoke density acc. to EN 61034-2
    - Flame-retardant acc. to EN 60332-1-2
    - No flame propagation acc. to
    EN 60332-3-24 / EN 60332-3-25 /
    EN 50305
  • Fire behaviour according to NF:
    - Toxicity of gases acc. to NF X 70-100
    - Low smoke density acc. to NF X 10-702
    - No flame propagation acc. to NF C 32-070,
    Cat. C1 and C2
  • Chemical properties:
    - Oil resistant acc. to EN 50306
    - Fuel resistant acc. to EN 50306
    - Acid resistant acc. to EN 50306
    - Alkali resistant acc. to EN 50306
    - Ozone resistant acc. to EN 50306
  • Current rating according to EN 50355, appendix A

Norm references / Approvals

  • EN 50306-4 class E, type MM S
  • EN 45545-2 HL1, HL2, HL3
  • NF F 16-101 - Classification: C / F0
    (flame propagation / smoke)

Product Make-up

  • Outer sheath colour: Black
  • Tinned-copper strand, 19 or 37 wires, SRC (Special Round Conductor)
  • Insulation: Electron beam cross-linked Polymer compound acc. to EN 50306
  • Colour of insulation: White with black numbers
  • Wrapping: Halogen-free plastic foil (optional)
  • Screen: Tinned-copper braiding
  • The cross-linked polymer compound is highly resistant to oils, fuels, alkalis and acids.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • White with black numbers

Conductor stranding

  • SRC (special round conductor) 19 or 37 wires acc. to EN 50306-1

Minimum bending radius

  • Fixed installation:
    5 x outer diameter
  • Occasional flexing: 10 x outer diameter

Nominal voltage

  • U0: 600 V AC
    U0/U: 300/500 V AC acc. to EN 50306
    Um: 550 V AC

Test voltage

  • 3,5 kV AC; 8,4 kV DC

Protective conductor

  • G = with GN-YE protective conductor
    X = without protective conductor

Temperature range

  • Fixed installation:
    -45°C to +125°C (20.000 h)
    -50°C acc. to GOST 20.57.406-81
  • Occasional flexing:
    -35°C to +105°C
    Short circuit: +160°C (5s)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.