ÖLFLEX® TRAIN 350 300V

Multi-core cable according to EN 50264-3-2 type MM for high requirements in railway applications

ÖLFLEX® TRAIN 350 300V - Control cable EN 50264-3-2 MM, 300/500V for high requirements in railways/rolling stock; EN 45545: HL1-HL3, NF F 16-101: C/F0

  • Meets EN 50264-3-2 type MM and
    EN 45545-2
  • High temperature resistance: -50°C up to 120°C
  • Highly oil- and fuel-resistant

RailGood chemical resistanceFlame-retardantHalogen-freeCold-resistantMechanical resistanceOil-resistantTemperature-resistantUV-resistant

CE

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
15350000
2 X 1.05.419.254.4
15350001
4 X 1.06.238.481.4
15350002
7 X 1.07.767.2128.1
15350003
9 X 1.09.686.4179.4
15350004
12 X 1.010.1115.2203.8
15350005
19 X 1.012.1182.4309
15350006
24 X 1.014.4230.4396.4
15350007
32 X 1.015.9307.2520.1
15350008
37 X 1.016.7355.2580.1
15350009
40 X 1.017.8384643.9
15350010
4 X 1.57.657.6116.2
15350011
7 X 1.59.2100.8184
15350012
9 X 1.511.7129.6272.6
15350013
12 X 1.512.4172.8301.8
15350014
19 X 1.515.0273.6472.9
15350015
24 X 1.517.3345.6576.5
15350016
32 X 1.519.6460.8777.6
15350017
37 X 1.520.6532.8879.4
15350018
4 X 2.58.696168.5
15350019
7 X 2.510.6168269.8
15350020
9 X 2.513.7216401.7
15350021
12 X 2.514.5288460.2
15350022
19 X 2.517.0456679.6
15350023
24 X 2.520.1576879.2

Benefits

  • Good chemical resistance please see Appendix T1
  • Resistant to mechanical influences in harsh environmental conditions
  • Extended temperature range
  • Reduced flame spreading increases the protection against damage to persons and property in the event of a fire

Application range

  • For use in railway vehicles and buses, for fixed installations and applications where limited movement may occur
  • Suitable for connecting lamps, heating equipment, switchgear, terminal boxes and power supply
  • For use in railway vehicles, for fixed installations and applications where limited movement may occur

Product features

  • Fire behaviour according to EN/IEC:
    - Halogen-free acc. to EN 60754-1
    - No corrosive gases acc. to EN 60754-2
    - No fluorine acc. to EN 60684-2
    - No toxic gases acc. to EN 50305
    - Low smoke density acc. to EN 61034-2
    - Flame-retardant acc. to EN 60332-1-2
    - No flame propagation acc. to
    EN 60332-3-24 / EN 60332-3-25 /
    EN 50305
  • Fire behaviour according to NF:
    - Toxicity of gases acc. to NF X 70-100
    - Low smoke density acc. to NF X 10-702
    - No flame propagation acc. to NF C 32-070,
    Cat. C1 and C2
  • Chemical properties:
    - Oil resistant acc. to EN 50264-3-2
    - Fuel resistant acc. to EN 50264-3-2
    - Acid resistant acc. to EN 50264-3-2
    - Alkali resistant acc. to EN 50264-3-2
    - Ozone resistant acc. to EN 50264-3-2/
    EN 50305)
  • Current rating according to EN 50355, appendix A

Norm references / Approvals

  • EN 50264-3-2 type MM
  • EN 45545-2 HL1, HL2, HL3
  • NF F 16-101 - Classification: C / F0
    (flame propagation / smoke)

Product Make-up

  • Tinned-copper strand, fine-wire
  • Insulation: Electron beam cross-linked Polymer compound EI 109
  • Colour of insulation: Black with white numbers
  • Outer sheath: electron beam cross-linked polymer-compound EM 104
  • Outer sheath colour: Black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers

Conductor stranding

  • Fine-wired/ Finely stranded according to IEC 60228, conductor class 5

Minimum bending radius

  • Fixed installation:
    ≤ 12 mm: 3 x OD
    > 12 mm: 4 x OD
  • Occasional flexing:
    ≤ 12 mm: 4 x OD
    > 12 mm ≤ 20 mm: 5 x OD
    > 20 mm: 6 x OD
    (OD = outer diameter)

Nominal voltage

  • U0/U: 300/500 V
  • Um AC 600 V
    V0 DC 450 V

Test voltage

  • 2,0 kV AC; 4,8 kV DC

Protective conductor

  • G = with GN-YE protective conductor
    X = without protective conductor

Temperature range

  • Fixed installation:
    -45°C to +120°C (20.000 h)
    -50°C acc. to GOST 20.57.406-81
  • Occasional flexing:
    -35°C to +90°C
    Short circuit: +200°C (5s)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.