ÖLFLEX® ROBUST FD C

Highly flexible, screened all-weather control cable with TPE sheath - resistant to a wide range of chemical media

ÖLFLEX® ROBUST FD C - Screened, halogenfree power and control cable for power chain application in harsh environmental conditions

  • Extended Line Performance - Long travel lengths or high acceleration
  • Good weather resistance
  • Good chemical resistance please see Appendix T1

Suitable for outdoor useHalogen-freeCold-resistantOil-resistantPower chainInterference signalsUV-resistant

CEECOLABEAC

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
ÖLFLEX® ROBUST FD C
0026736
2 X 0.58.333.677
0026737
3 G 0.58.841.892
0026738
4 G 0.59.549.9108
0026739
5 G 0.510.457.9127
0026740
7 G 0.51274.1165
0026744
12 G 0.514.4120.5248
0026745
18 G 0.516.7158330
0026746
25 G 0.520.3230.8471
0026747
2 X 0.758.641.487
0026701
3 G 0.759.149.6110
0026702
4 G 0.7510.160.9137
0026703
5 G 0.7510.872.8160
0026704
7 G 0.7512.6107.2238
0026705
12 G 0.7515151.5312
0026706
18 G 0.7517.7205.5448
0026707
25 G 0.7521.7299.1657
0026708
2 X 1.0947.2105
0026709
3 G 1.09.861.1125
0026710
4 G 1.010.674.8157
0026711
5 G 1.012.186.2198
0026716
7 G 1.013.9132.3278
0026717
12 G 1.016.1189.1370
0026718
18 G 1.018.7278549
0026719
25 G 1.023370784
0026748
2 X 1.510.259.4127
0026721
3 G 1.510.979.8163
0026722
4 G 1.512.199.2210
0026723
5 G 1.513.6129.7264
0026724
7 G 1.515.8175.2370
0026725
12 G 1.518.4257.1498
0026726
18 G 1.522.1378.9749
0026727
25 G 1.527.1555.51042
0026731
4 G 2.514.4161.5307
0026732
5 G 2.515.5188.3361
0026733
7 G 2.518.3252.6512
0026734
12 G 2.521.9406.5730
0026741
4 G 4.016.2227.3412
0026751
4 G 6.017.2306.7519
0026761
4 G 10.023.3513.6853
0026771
4 G 16.027.2809.61273

Benefits

  • Outstanding weather, ozone and UV resistance together with the wide temperature range enable versatile use for indoor and outdoor applications
  • Resistant to contact with organic oils and the related emulsions as well as a multitude of plant, animal or synthetic-based greases and waxes
  • Good resistance to ammonia compounds and bio-gases
  • Good resistance to cold and hot water as well as water-soluble cleaning and cooling agents
  • Well-suited to steam cleaning
  • Copper screening complies with EMC requirements and protects against electromagnetic interference

Application range

  • In power chains or moving machine parts
  • Machine tool building, medical technology, laundries, car washing equipment, chemical industry, composting plants, sewage works
  • Food and beverage industry, especially for production and processing equipment of milk and meat products
  • Assembly lines, production lines, in all kinds of machines
  • For indoor and outdoor use

Product features

  • Ozone, UV and weather-resistant according to EN 50396 and HD 605 S2
  • Highly resistant to oil and chemicals
  • Hydrolysis-resistant to warm and hot water
  • Good chemical resistance to ester-based hydraulic fluids
  • Flexible down to -40°C

Norm references / Approvals

  • Based on VDE 0250 / 0285
  • Certified resistance to disinfection and cleaning solutions used in food and beverage industry
  • For use in power chains: Please comply with assembly guideline Appendix T3

Product Make-up

  • Extra-fine wire, tinned copper strands
  • Core insulation: TPE
  • Cores twisted together in extremely short lay lengths
  • Non-woven wrapping
  • Inner sheath made of TPE
  • Tinned-copper braiding
  • Robust outer sheath made of special halogen-free TPE, black (similar RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black cores with printed white numbers (VDE 0293-334)

Conductor stranding

  • Extra-fine wire acc. to VDE 0295, class 6/ IEC 60228 class 6

Minimum bending radius

  • Flexing:
    up from 7.5 x outer diameter
    (at temperatures < 70 °C)
    up from 10 x outer diameter
    (at max. temperature of 105 °C)
  • Fixed installation: 4 x Outer diameter

Nominal voltage

  • U0/U: 300/500 V

Bending cycles & operation parameters

  • See Selection Table A2-1 in the appendix of our online catalogue

Test voltage

  • 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Flexing: -40 °C to +105 °C
    Fixed installation: -50 °C to +105 °C

  • Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.