H07V-K <HAR>

European <HAR> cable type certification

H07V-K, HAR, power and control cable, PVC, 450/750V, wiring of devices and control cabinets, flame-retardant, class 5/ fine wire, fixed installation, ring/spool

  • CPR: Article number choice under www.lappkabel.com/cpr
  • <HAR>

CEHAREACFire

Article number Core colourConductor cross-section (mm²)Outer diameter [mm]m/ringm/spoolCopper index (kg/km)Weight (kg/km)
4520086
pink16.06.7 - 8.1---187
4520001S
green/yellow1.52.8 - 3.4-15014.422
4520011S
black1.52.8 - 3.4-15014.422
4520021S
blue1.52.8 - 3.4-15014.422
4520141S
dark blue1.52.8 - 3.4-15014.422
4520031S
brown1.52.8 - 3.4-15014.422
4520041S
red1.52.8 - 3.4-15014.422
4520051S
white1.52.8 - 3.4-15014.422
4520061S
grey1.52.8 - 3.4-15014.422
4520002S
green/yellow2.53.4 - 4.1-1002437
4520012S
black2.53.4 - 4.1-1002437
4520022S
blue2.53.4 - 4.1-1002437
4520142S
dark blue2.53.4 - 4.1-1002437
4520032S
brown2.53.4 - 4.1-1002437
4520042S
red2.53.4 - 4.1-1002437
4520052S
white2.53.4 - 4.1-1002437
4520062S
grey2.53.4 - 4.1-1002437
4520001
green/yellow1.52.8 - 3.4100-14.422
4520011
black1.52.8 - 3.4100-14.422
4520021
blue1.52.8 - 3.4100-14.422
4520141
dark blue1.52.8 - 3.4100-14.422
4520031
brown1.52.8 - 3.4100-14.422
4520111
yellow1.52.8 - 3.4100-14.422
4520121
green1.52.8 - 3.4100-14.422
4520071
violet1.52.8 - 3.4100-14.422
4520041
red1.52.8 - 3.4100-14.422
4520051
white1.52.8 - 3.4100-14.422
4520061
grey1.52.8 - 3.4100-14.422
4520161
ultra-marine blue1.52.8 - 3.4100-14.422
4520091
orange1.52.8 - 3.4100-14.422
4520002
green/yellow2.53.4 - 4.1100-2437
4520012
black2.53.4 - 4.1100-2437
4520022
blue2.53.4 - 4.1100-2437
4520142
dark blue2.53.4 - 4.1100-2437
4520032
brown2.53.4 - 4.1100-2437
4520112
yellow2.53.4 - 4.1100-2437
4520122
green2.53.4 - 4.1100-2437
4520072
violet2.53.4 - 4.1100-2437
4520042
red2.53.4 - 4.1100-2437
4520052
white2.53.4 - 4.1100-2437
4520062
grey2.53.4 - 4.1100-2437
4520162
ultra-marine blue2.53.4 - 4.1100-2437
4520092
orange2.53.4 - 4.1100-2437
4520003
green/yellow43.9 - 4.8100-38.445
4520013
black43.9 - 4.8100-38.445
4520023
blue43.9 - 4.8100-38.445
4520143
dark blue43.9 - 4.8100-38.445
4520033
brown43.9 - 4.8100-38.445
4520113
yellow43.9 - 4.8100-38.445
4520123
green43.9 - 4.8100-38.445
4520083
pink4.03.9 - 4.8100-38.445
4520043
red43.9 - 4.8100-38.445
4520053
white43.9 - 4.8100-38.445
4520063
grey43.9 - 4.8100-38.445
4520163
ultra-marine blue43.9 - 4.8100-38.445
4520093
orange43.9 - 4.8100-38.445
4520004
green/yellow64.4 - 5.3100-57.671
4520014
black64.4 - 5.3100-57.671
4520024
blue64.4 - 5.3100-57.671
4520144
dark blue64.4 - 5.3100-57.671
4520034
brown64.4 - 5.3100-57.671
4520114
yellow64.4 - 5.3100-57.671
4520124
green64.4 - 5.3100-57.671
4520074
violet64.4 - 5.3100-57.671
4520094
orange64.4 - 5.3100-57.671
4520084
pink6.04.4 - 5.3--57.671
4520044
red64.4 - 5.3100-57.671
4520054
white64.4 - 5.3100-57.671
4520064
grey64.4 - 5.3100-57.671
4520164
ultra-marine blue64.4 - 5.3100-57.671
4520005
green/yellow105.7 - 6.8100-96120
4520015
black105.7 - 6.8100-96120
4520025
blue105.7 - 6.8100-96120
4520145
dark blue105.7 - 6.8100-96120
4520035
brown105.7 - 6.8100-96120
4520095
orange105.7 - 6.8100-96120
4520085
pink10.05.7 - 6.8100--120
4520045
red105.7 - 6.8100-96120
4520055
white105.7 - 6.8100-96120
4520065
grey105.7 - 6.8100-96120
4520006
green/yellow166.7 - 8.1--153.6187
4520016
black166.7 - 8.1--153.6187
4520026
blue166.7 - 8.1--153.6187
4520146
dark blue166.7 - 8.1--153.6187
4520036
brown166.7 - 8.1--153.6187
4520126
green166.7 - 8.1--153.6187
4520096
orange166.7 - 8.1--153.6187
4520046
red166.7 - 8.1--153.6187
4520056
white166.7 - 8.1--153.6187
4520066
grey166.7 - 8.1--153.6187
4521001
green/yellow258.4 - 10.2--240290
4521011
black258.4 - 10.2--240290
4521021
blue258.4 - 10.2--240290
4521031
brown258.4 - 10.2--240290
4521091
orange258.4 - 10.2--240290
4521041
red258.4 - 10.2--240290
4521051
white258.4 - 10.2--240290
4521061
grey258.4 - 10.2--240290
4521002
green/yellow359.7 - 11.7--336399
4521012
black359.7 - 11.7--336399
4521022
blue359.7 - 11.7--336399
4521032
brown359.7 - 11.7--336399
4521042
red359.7 - 11.7--336399
4521092
orange359.7 - 11.7--336399
4521062
grey359.7 - 11.7--336399
4521003
green/yellow5011.5 - 13.9--480559
4521013
black5011.5 - 13.9--480559
4521023
blue5011.5 - 13.9--480559
4521043
red5011.5 - 13.9--480559
4521004
green/yellow7013.2 - 16--672776
4521014
black7013.2 - 16--672776
4521024
blue7013.2 - 16--672776
4521044
red7013.2 - 16--672776
4521094
orange70.013.2 - 16.0--672776
4521005
green/yellow9515.1 - 18.2--9121031
4521015
black9515.1 - 18.2--9121031
4521025
blue9515.1 - 18.2--9121031
4521095
orange95.015.1 - 18.2--9121031
4521006
green/yellow12016.7 - 20.2--11521285
4521016
black12016.7 - 20.2--11521285
4521096
orange120.016.7 - 20.2--11521285
4521007
green/yellow15018.6 - 22.5--14401563
4521017
black15018.6 - 22.5--14401563
4521008
green/yellow18520.6 - 24.9--17761915
4521018
black18520.6 - 24.9--17761915
4521009
green/yellow24023.5 - 28.4--23042550
4521019
black24023.5 - 28.4--23042550
4521099
orange240.023.4 - 28.4---2550
Maxi ring
4520011X
black1.52.8 - 3.4350-14.422
4520021X
blue1.52.8 - 3.4350-14.422
4520141X
dark blue1.52.8 - 3.4350-14.422
4520001X
green/yellow1.52.8 - 3.4350-14.422
4520091X
orange1.52.8 - 3.4350-14.422
4520041X
red1.52.8 - 3.4350-14.422
4520012X
black2.53.4 - 4.1200-2437
4520022X
blue2.53.4 - 4.1200-2437
4520002X
green/yellow2.53.4 - 4.1200-2437
4520013X
black4.03.9 - 4.8150-38.445
4520003X
green/yellow4.03.9 - 4.8150-38.445

Benefits

  • Cables' <HAR>marking also stands for the international endorsement of national certification institutes' testing marks and certificates, e. g. <VDE><HAR>. The <HAR>marking is of special importance in case of goods traffic between European countries.

Application range

  • Laying in tubes, exposed or buried in plaster, and in closed installation ducts
  • For direct laying on racks, troughs and tubes only as potential equalisation conductor

Product features

  • Flame-retardant according IEC 60332-1-2
  • Spool: d1 = 18 mm; d2 = 200 mm; b = 85 mm

Norm references / Approvals

  • <HAR> cable type certification acc. EN 50525-2-31
  • No cable type certified core insulation colours according to EN 50525-1/ VDE 0285-525-1: transparent, green (single colour), yellow (single colour), all double colours (except of green-yellow and yellow-green)

Product Make-up

  • Fine-wired copper conductor of bare copper strands in line with conductor class 5 acc. IEC 60228
  • Core insulation: Based on PVC

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • According to EN 50565-1
  • OD ≤ 8 mm: 4 x OD*/2 x OD**;
    8 < OD ≤ 12 mm: 5 x OD*/3 x OD**;
    OD > 12 mm: 6 x OD*/4 x OD**

Nominal voltage

  • U0/U: 450/750 V

Test voltage

  • 2500 V

Current rating

  • VDE 0298 Part 4
  • EN 50565-1/ VDE 0298-565-1

Temperature range

  • Fixed installation: -40°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Packaging size: Coil ≤ 30 kg, otherwise drum
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • *for conventional use, **for careful bending; "OD" = outer diameter