SILVYN® EE-K
SILVYN® EE-K - plastic insert for conduit SILVYN® FPS/FD-PU
Benefits
- Cable damage can be prevented
Application range
- In combination with protective conduit:
- SILVYN® FPS/ FD-PU
- Conduit end cover
Product features
- All-round collar completely covers the protective conduit end
Product Make-up
- Threaded sleeve
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000519
- ETIM 5.0 Class-Description: Terminal sleeve for protective hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000519
- ETIM 6.0 Class-Description: Terminal sleeve for protective hose
Colour delivered
- Silver grey (RAL 7001)
Material
- PP
Temperature range
- -10°C to +110°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.