SILVYN® LKI
SILVYN® LKI - swivelling plastic conduit fitting
Swivelling upper part with integrated inner sleeve
Benefits
- Fast and easy assembly
- Vibration protection
- High-tensile
- Can be rotated
Application range
- In combination with protective conduit:
- SILVYN® FPS
- SILVYN® FD-PU
- Robot-building
- For rotating applications
Product features
- Smooth inner surface
- Slim construction
Product Make-up
- PG connection thread
- Swivelling upper part with integrated inner sleeve
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001178
- ETIM 5.0 Class-Description: Screw connection for protective plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001178
- ETIM 6.0 Class-Description: Screw connection for protective plastic hose
Colour delivered
- Silver grey (RAL 7001)
Material
- PP
Protection rating
- IP 54
Temperature range
- -10°C to +110°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.