SILVYN® FD-PU
Benefits
- Dimensionally stable
- Highly flexible at cold temperatures
- Crushable and extendable
- High resistance to oil, petrol, acids and greases
- Liquidtight
Application range
- For indoor and outdoor use
- Mechanical engineering
- In drag chains (SILVYN® CHAIN)
- Robot-building
- Moving applications
Product features
- Halogen and cadmium-free
- Abrasion and microbe-resistant
- Fire behaviour of outer sheath according to UL 94V-2
Product Make-up
- PVC-insulated steel spring wire
- PUR outer sheath
Note
- PU = 50 m (on request)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001177
- ETIM 5.0 Class-Description: Protective plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001177
- ETIM 6.0 Class-Description: Protective plastic hose
Certifications
- IEC EN 61386-23
Colour delivered
- Metallic blue
Material
- PUR with PVC-insulated spring steel wire
- Fire behaviour according to UL94 V-2
Temperature range
- -40°C to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.