SILVYN® MSK-M EE
SILVYN® MSK-M EE - nickel-plated brass conduit fitting with integrated cable strain relief
Integrated SKINTOP® cable strain relief
Benefits
- Optimum cable and conduit strain relief
- Maximum cable sealing
- Fast and easy assembly
- Wide clamping range
- Anti-turn protection
Application range
- In combination with protective conduit:
- SILVYN® FPS
- SILVYN® FD-PU
- For indoor and outdoor use
- Used in areas where cables and wires need to be provided with strain relief and additional sealing
Product features
- Combination of SILVYN® and SKINTOP®
Product Make-up
- SKINTOP® MS-M cable gland or
- SKINTOP® MS-SC-M EMC connection
- SILVYN® conduit connection via inner sleeve and cap nut
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001180
- ETIM 5.0 Class-Description: Screw connection for protective metallic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001180
- ETIM 6.0 Class-Description: Screw connection for protective metallic hose
Material
- Basis type:
Body: nickel-plated brass
Conduit connector seal: CR/NBR
Tube seal: TPE
Protection rating
- Cable: IP 68
Conduit:
IP 54 with SILVYN® FPS, FD-PU
Temperature range
- -30°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.