SILVYN® FPS-EDU
SILVYN® FPS-EDU is a highly flexible protection conduit made of PVC with steel wire braiding
High flexible and mechanical protection at the same time
Benefits
- Protects against hot chips
- High-tensile
- Highly flexible
- Air-tight and impermeable
- mechanical resistance
Application range
- Mechanical engineering
- Plant engineering
- Automation technology
- Used in areas where cables and wires could be damaged by welding sparks and hot chips
- Robotics industry
Product Make-up
- PVC-insulated steel spring wire
- Soft PVC outer sheath
- Galvanised steel wire braiding
Note
- PU = 10m (on request)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001177
- ETIM 5.0 Class-Description: Protective plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001177
- ETIM 6.0 Class-Description: Protective plastic hose
Material
- insulated spring steel wire with Soft PVC and galvanized steel braid
Temperature range
- -25°C to +90°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.