SILVYN® US-FPS-EDU-AS
SILVYN® US-EDU-AS is a brass conduit insert for use with SILVYN® US-M or separately to cover sharp conduit endings
Benefits
- Cable damage can be prevented
Application range
- In combination with protective conduit:
- SILVYN® FPS-EDU
- Conduit end cover
Product features
- All-round collar completely covers the protective conduit end
Product Make-up
- Threaded sleeve
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000519
- ETIM 5.0 Class-Description: Terminal sleeve for protective hose
Material
- Brass
Temperature range
- -40 °C to +250 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.