SKINTOP® MS-M BRUSH

SKINTOP® MS-M BRUSH, brass cable gland with double lamella gasket, faster, low resistance 360° screen contact, simple assembling

  • NEW: Now also available in size M16x1.5
  • SKINTOP® MS-M sizes 75 x 1.5 to 110 x 2 with innovative double lamella gasket for easier assembling of cables with large diameters.

ReliabilityVoltageInterference signalsTemperature-resistant

CECULUSVDEDNV

Article number Article designation / sizeOuter Ø (mm), from - toMinimum Ø above braiding (mm)SW wrench size mmThread length D mmPieces / PU
SKINTOP® MS-M BRUSH
53112507
M 20 x 1,57.0 - 13.0324825
53112676
M 25 x 1,59.0 - 17.0629810
53112677
M 32 x 1,511.0 - 21.083695
53112678
M 40 x 1,519.0 - 28.0104595
53112679
M 50 x 1,527.0 - 35.01454105
53112680
M 63 x 1,534.0 - 45.02067151
53112681
M 63 x 1,5 plus44.0 - 55.02575151
53112501
M 75 x 1,553.0 - 63.02595151
53112500
M 75 x 1,5 plus58.0 - 68.02595151
53112503
M 90 x 266.0 - 78.040115201
53112505
M 110 x 276.0 - 88.050135251
53112504
M 110 x 2 plus86.0 - 98.050135251
SKINTOP® MS-M BRUSH XL
53112527
M 20 x 1,57.0 - 13.03241225
53113727
M 25 x 1,59.0 - 17.06291210
53113728
M 32 x 1,511.0 - 21.0836155
53113729
M 40 x 1,519.0 - 28.01045155
53112673
M 50 x 1,527.0 - 35.01454155

Benefits

  • Optimum EMC protection thanks to the unique 360° brass brush, which creates a low-resistance contact between the copper braided screening and the gland.
  • Reliable EMC protection is guaranteed even after dismantling and reinstallation, as the copper braided screening is not damaged by the brass brush.
  • Safe, fast and uncomplicated installation.
  • Innovative, double lamella cage in sizes M 75 x 1.5 to M 110 x 2 simplifies installation and prevents leverage with heavy cables.
  • Best possible sealing enables protection class IP 68 (10 bar) and IP 69.

Application range

  • For EMC-compliant insertion of copper-shielded cables.
  • For use in control systems, motors and frequency converters.
  • The "XL" version is particularly suitable for thick-walled housings thanks to the exceptionally long connection thread.
  • Suitable for outdoor use, taking into account the temperature range.
  • For painted, anodised or powder-coated housings, use the SKINDICHT® SM-PE-M lock nut for equipotential bonding.

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • SKINDICHT® SM-PE-M counter nut should be used to ensure optimum contact with painted, anodised or powder-coated housings

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: nickel-plated brass
    Cap nut: nickel-plated brass
    Insert: polyamide
    EMC brush: brass wire
    Sealing ring: elastomer
    O-ring: elastomer

Protection rating

  • IP 68 - 10 bar (M12 - M110)
    IP 69 (M12 - M63)
    NEMA Type 1, 4x, 6, 12

Temperature range

  • Dynamic: -25°C up to +100°C
  • Fixed: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.