SILVYN® FPS
Benefits
- Dimensionally stable
- Crushable and extendable
- Highly oil and acid-resistant
- Liquidtight
- Corrosion-resistant
Application range
- Mechanical engineering
- In drag chains (SILVYN® CHAIN)
- Robot-building
- Moving applications
- Indoor applications
Product features
- Cadmium-free
- Silicone-free
Norm references / Approvals
- UL FILENUMBER E308201
Product Make-up
- PVC-insulated steel spring wire
- Soft PVC outer sheath
Note
- PU = 50 m (on request)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001177
- ETIM 5.0 Class-Description: Protective plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001177
- ETIM 6.0 Class-Description: Protective plastic hose
Certifications
- IEC EN 61386-23
Colour delivered
- Grey
Material
- Soft PVC with insulated spring steel wire
Temperature range
- -25°C to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.