SKINDICHT® EKU-M
SKINDICHT® EKU-M, metric cable gland accessories for cable glands with larger connection threads than the existing threaded holes
Benefits
- Enables the use of cable glands with larger connection threads than the existing threaded holes
- Assembling with a wrench
- Supporting surface for spanner means scratches on the housing are avoided
Application range
- Machines
- Devices
- Housings
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
-
Colour delivered
- Light grey (RAL 7035)
- Black (RAL 9005), UV-resistant
-
Material
- Polyamide, glass fibre-reinforced
-
Temperature range
- -40°C to +100°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.