SKINDICHT® ME-M

SKINDICHT® ME-M, enlarger, enables the use of cable glands with larger connection threads than the existing threaded holes

Assembly timeSpace requirementReliabilityTemperature-resistant

CE

Article number Thread, male M1Thread, female M2Pieces / PU
SKINDICHT® ME-M
52104450
12 x 1.516 x 1.5100
52104452
16 x 1.520 x 1.5100
52104454
20 x 1.525 x 1.5100
52104456
25 x 1.532 x 1.550
52104458
32 x 1.540 x 1.550
52104460
40 x 1.550 x 1.525
52104462
50 x 1.563 x 1.525
52104456LF
25 x 1.532 x 1.550
52104458LF
32 x 1.540 x 1.550
52104460LF
40 x 1.550 x 1.525
52104462LF
50 x 1.563 x 1.525
SKINDICHT® ME-M hexagon
52104463
63 x 1.575 x 1.51
52104463LF
63 x 1.575 x 1.51

Benefits

  • Corrects the size difference between the connection thread of a cable gland and the threaded hole in an enclosure.
  • Provides flexibility in the selection of a cable gland, as the selection is independent to the threaded hole of the enclosure.
  • Article numbers ending in "LF" are lead-free product alternatives with the same product properties. "Lead-free" articles do not contain lead, which is currently still allowed to make up to four percent in copper alloys. It could be banned in the future according to the RoHS Directive.

Application range

  • For use with a metric cable gland whose connection thread is larger than the existing threaded hole.
  • Withstands high chemical and mechanical stress.

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

On request

  • with O-ring fitted

Material

  • Nickel-plated brass

Temperature range

  • -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.