SKINDICHT® ME-M ATEX
SKINDICHT® ME-M ATEX, enlarger, enables the use of cable glands with larger connection threads than the existing threaded holes
Benefits
- Enables the use of cable glands with larger connection threads than the existing threaded holes
- With guide notch for O-ring
- Assembling with a wrench
Application range
- Equipment group II / Category 2G+1D
- Devices, machines and apparatus
- For mobile applications in offshore and marine industries
- Chemical and petrochemical industry
Norm references / Approvals
- DIN EN 60079-0DIN EN 60079-7DIN EN 60079-31
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Certifications
- CE 0637 Ex II 2G
Ex eb IIC
Ex II 1D Ex ta IIIC
IECEx IBE 13.0028X
Material
- Body: nickel-plated brass
O-ring: NBR
Temperature range
- -30°C to +90°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.