SKINDICHT® BL-M
SKINDICHT® BL-M, brass blind plugs for closing pre-threaded holes, assembling with screwdriver
Benefits
- Withstands temperatures up to +200 °C.
- Simple assembly by using a slotted screwdriver.
- Article numbers ending in "LF" are lead-free product alternatives with the same product properties. "Lead-free" articles do not contain lead, which is currently still allowed to make up to four percent in copper alloys. It could be banned in the future according to the RoHS Directive.
Application range
- For closing an unoccupied metric threaded hole on the housing.
- Withstands high chemical and mechanical stress.
Product features
- Assembling with screwdriver
Norm references / Approvals
- UL File Nr. E79903
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000032
- ETIM 5.0 Class-Description: Plug for cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000032
- ETIM 6.0 Class-Description: Plug for cable screw gland
Certifications
- UL File E79903
On request
- Fitted with FKM O-ring (-20°C to +200°C)
Material
- Body: nickel-plated brass
O-ring: NBR
Protection rating
- IP 54
- IP 68 (with O-ring)
Temperature range
- With O-ring: -20°C to +100°C
Without O-ring: -60°C to +200°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.