SKINTOP® MS-SC-M

SKINTOP® MS-SC-M, brass cable gland with low-resistance screen contact and highly conductive, flexible EMC contact, easy to assemble

Also available as lead-free version - the lead-free articles end on LF after the article number

ReliabilityVoltageInterference signalsTemperature-resistant

CECULUScRUusDNV

Article number Article designation / sizeOuter Ø (mm), from - toMinimum Ø above braiding (mm)SW wrench size mmThread length D mmPieces / PU
SKINTOP® MS-SC-M
53112610
M 12 x 1,53.5 - 7.01166.550
53112620
M 16 x 1,54.5 - 10.0420750
53112630
M 20 x 1,57.0 - 13.0524825
53112640
M 25 x 1,59.0 - 17.07.529825
53112650
M 32 x 1,511.0 - 21.0936925
53112660
M 40 x 1,519.0 - 28.01545910
53112670
M 50 x 1,527.0 - 35.02154105
SKINTOP® MS-SC-M-XL
53112625
M 16 x 1,54.5 - 10.04201250
53112635
M 20 x 1,57.0 - 13.05241225
53112645
M 25 x 1,59.0 - 17.07.5291225
53112655
M 32 x 1,511.0 - 21.09361525
53112665
M 40 x 1,519.0 - 28.015451510
53112675
M 50 x 1,527.0 - 35.02154155
SKINTOP® MS-SC-M - Lead-free brass version
53112610LF
M 12 x 1,53.5 - 7.01166.550
53112620LF
M 16 x 1,54.5 - 10.0420750
53112630LF
M 20 x 1,57.0 - 13.0524825
53112640LF
M 25 x 1,59.0 - 17.07.529825
53112650LF
M 32 x 1,511.0 - 21.0936925
53112660LF
M 40 x 1,519.0 - 28.01545910
53112670LF
M 50 x 1,527.0 - 35.02154105

Benefits

  • Low-resistance screen contact, optimum EMC protection
  • Suitable for cables with and without inner sheath
  • Also suitable for continuing the cable screen to another connection
  • Highly conductive, flexible EMC contact for clamping various screen diameters
  • Few operation steps, easy to assemble

Application range

  • For EMC-compliant earthing of the copper braiding
  • Telecommunication
  • Industrial machinery and plant engineering
  • Measurement and control technology
  • Automation technology

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • SKINDICHT® SM-PE-M counter nut should be used to ensure optimum contact with painted, anodised or powder-coated housings

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Note

  • In stainless steel V2A available

Material

  • Body: nickel-plated brass
    Insert: polyamide
    Sealing: CR
    O-ring: NBR

Protection rating

  • IP 68 - 10 bar
    IP 69
    NEMA Type 1, 4x, 6, 12

Temperature range

  • Dynamic: -25°C up to +100°C
  • Fixed: -40°C up to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.