SKINTOP® MS-HF-M BRUSH
Benefits
- Optimum EMC protection thanks to the unique 360° brass brush, which creates a low-resistance contact between the copper braided screening and the gland.
- Reliable EMC protection is guaranteed even after dismantling and reinstallation, as the copper braided screening is not damaged by the brass brush.
- Halogen free materials make the product suitable for use in public areas.
- Safe, fast and uncomplicated installation.
Application range
- For EMC-compliant insertion of copper-shielded cables.
- For use in control systems, motors and frequency converters.
- Can be used in rail vehicles in compliance with standards (fire behaviour test according to DIN EN 45545-2:2016-02, requirement sets R22 and R23, hazard levels HL1, HL2 and HL3).
- Suitable for outdoor use, taking into account the temperature range.
- For painted, anodised or powder-coated housings, use the SKINDICHT® SM-PE-M lock nut for equipotential bonding.
Norm references / Approvals
- DIN EN 45545-2 (HL3)
- DIN EN 45545-3 (E30)
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Note
- SKINDICHT® SM-PE-M counter nut should be used to ensure optimum contact with painted, anodised or powder-coated housings
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- Refer to Appendix T21 for the installation dimensions and torques
Material
- Body: nickel plated brass
Insert: halogen-free polyamide acc. to UL 94 V0
EMC-brush: brass wire
Sealing: special elastomere
O-ring: special elastomere
Protection rating
- IP 68 - 5 bar
Temperature range
- Dynamic: -25°C up to +100°C
- Fixed: -40°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.