SKINTOP® MS-HF-M SC

SKINTOP® MS-HF-M SC, halogen-free brass cable gland with low-resistance screen contact and highly conductive, flexible EMC spring contact, easy to assemble

  • Cable gland for railway applications
  • Hazard Level: HL 3

RailFlame-retardantHalogen-freeReliabilityInterference signals

CE

Article number Article designation / sizeØ F mmMinimum Ø above braiding (mm)SW wrench size mmOverall length C mmThread length D mmPieces / PU
53112530
M 12 x 1,53.5 - 711626.56.550
53112531
M 16 x 1,54.5 - 1042033.0750
53112532
M 20 x 1,57 - 1352437.0825
53112533
M 25 x 1,59 - 177.52938.5825
53112534
M 32 x 1,511 - 2193645.5925
53112535
M 40 x 1,519 - 28154548.0910
53112536
M 50 x 1,527 - 35215455.5105

Benefits

  • Halogen-free and flame-retardant
  • Suitable for cables with and without inner sheath
  • Low-resistance screen contact, optimum EMC protection
  • Highly conductive, flexible EMC contact for clamping various screen diameters
  • Few operation steps, easy to assemble

Application range

  • Underground railways and trains
  • For EMC-compliant earthing of the copper braiding
  • Industrial machinery and plant engineering
  • Measurement and control technology
  • Automation technology

Norm references / Approvals

  • DIN EN 45545-2 (HL3)
  • DIN EN 45545-3 (E30)

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • SKINDICHT® SM-PE-M counter nut should be used to ensure optimum contact with painted, anodised or powder-coated housings

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: nickel plated brass
    Insert: halogen-free polyamid acc. to UL 94 V0
    Sealing: special elastomer
    O-ring: special elastomer

Protection rating

  • IP 68 - 5 bar

Temperature range

  • Dynamic: -25°C up to +100°C
  • Fixed: -40°C up to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.