SKINTOP® MSR-XL
SKINTOP® MSR-XL, brass cable gland with reduzing seal insert and long connection thread especially for thick walls
Benefits
- Especially for thick walls
- Maximum reliability
- Optimum strain relief
- Wide, variable clamping ranges
Application range
- With reducing seal insert, to seal cables with smaller outer diameters
Product Make-up
- PG connection thread acc. to DIN 40430
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- Refer to Appendix T21 for the installation dimensions and torques
Material
- Body: nickel-plated brass
Insert: polyamide
Sealing: CR
O-ring: NBR
Protection rating
- IP 68 - 5 bar
Temperature range
- Dynamic: -25°C up to +100°C
- Fixed: -40°C up to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.