EPIC® POWER M23 F6 TWIST
Circular connectors for servomotors and power supply
Benefits
- F6 coupling connector for use with D6 cable connector
- Particularly high power despite extremely space-saving design for very small devices.
- Reliable protection against electromagnetic interference thanks to integrated EMC cable gland.
- TWIST quick-locking system enables easy connection to the counterpart (locking takes place after a quarter of rotation). TWIST can be connected to market-standard connectors.
- The individual housing can be used with inserts for either sockets or male contacts (available separately).
Application range
- Typical areas of application are electric motors and servo drives.
- Especially for environments where electromagnetic compatibility (EMC) is required.
- For use with matching TWIST counterparts of the EPIC® POWER M23 series.
- For power supply connection of devices and machines in various applications.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002635
- ETIM 5.0 Class-Description: Circular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002635
- ETIM 6.0 Class-Description: Circular connector (industrial connector)
Rated voltage (V)
- 630 V (2 mm contacts)
- 250 V (1 mm contacts)
Rated impulse voltage
- 6 kV (2 mm contacts)
- 4 kV (1 mm contacts)
Rated current (A)
- 30 A
- 7 A (1 mm contacts)
Pollution degree
- 3
Contact resistance
- < 4 mOhm
Contacts
- Gold-plated brass
Number of contacts
- 3+PE+4(2mm/1mm)
Termination methods
- Crimp termination: 0.5 - 4.0 mm² (2 mm contacts)
- Crimp termination: 0.14 - 1.0 mm² (1 mm contacts)
Material
- Housing: nickel-plated zinc die-casting, nickel-plated brass
Insert: PA,
Seal: FPM
Protection rating
- IP68 (10h/1m)
Cycle of mechanical operation
- 500
Temperature range
- -25°C up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.