EPIC® POWER LS1 A1

Circular connectors for servomotors and power supply

EPIC® LS1 Power connector panel base for front wall assembly

Made in Germany

Mechanical and plant engineeringWind EnergyGood chemical resistanceCorrosion-resistantMaximum vibration protectionMechanical resistanceAssembly timeSpace requirementRobustInterference signalsWaterproofVariety of approval certifications

CEVDEcRUusEAC

Article number Article descriptionContacts includedClamping range in mmFastening typePin configurationPieces / PU
Type LS1 A1, front wall mounting, 6-pin, for male contacts
76003000
LS1 A16-Ø 2.7 mm (4x)5+PE5
76003510
LS1 A1--Ø 2.7 mm (4x)5+PE20
Type LS1 A1, front wall mounting, 8-pin, for male contacts
76004000
LS1 A18-Ø 2.7 mm (4x)3+PE+45
76004510
LS1 A1--Ø 2.7 mm (4x)3+PE+420

Benefits

  • High power at smallest installation space, Optimal solution for electric motors
  • EMC-optimised design
  • Safety use in field environment by high protection class

Application range

  • Plant engineering
  • Servo drives and servo assemblies

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002635
  • ETIM 5.0 Class-Description: Circular connector (industrial connector)

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002635
  • ETIM 6.0 Class-Description: Circular connector (industrial connector)

Rated voltage (V)

  • 630 V (2 mm contacts)
  • 250 V (1 mm contacts)

Rated impulse voltage

  • 6 kV (2 mm contacts)
  • 4 kV (1 mm contacts)

Rated current (A)

  • 26A/3+PE+4, 25A/5+PE (2mm contacts)
  • 7 A (1 mm contacts)

Pollution degree

  • 3

Contact resistance

  • < 4 mOhm

Contacts

  • Gold-plated brass

Number of contacts

  • 3+PE+4(2mm/1mm)
  • 5+PE(2mm)

Termination methods

  • Crimp termination: 0.5 - 2.5 mm² (2 mm contacts)
  • Crimp termination: 0.14 - 1.0 mm² (1 mm contacts)

Material

  • Housing: nickel-plated zinc die-casting, nickel-plated brass
    Insert: PA,
    Seal: FPM

Protection rating

  • IP68 (10h/1m)

Cycle of mechanical operation

  • 500

VDE-tested

  • Certified production control: VDE-REG. no. B25
  • UL File Number: E249137

Temperature range

  • -25°C up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.