EPIC® POWER LS1 D6 TWIST short

Circular connectors for servomotors and power supply

EPIC® LS1 power cable connector with TWIST quick-lock technology

  • TWIST quick-lock technology
  • Connector with 1/4 turn safely locked
  • Made in Germany

Mechanical and plant engineeringWind EnergyGood chemical resistanceCorrosion-resistantMaximum vibration protectionMechanical resistanceAssembly timeOptimum strain reliefSpace requirementRobustIntegrated SKINTOP<sup>®</sup> cable glandInterference signalsWaterproofVariety of approval certifications

CEcRUus

Article number Article descriptionContacts includedClamping range minClamping range maxClamping range in mmPin configurationPieces / PU
Type LS1 D6 short, cable connector, 6-pin, for female contacts
24441279
LS1 D668.5118.5 - 115+PE5
24441280
LS1 D6-8.5118.5 - 115+PE20
24441281
LS1 D6610.515.510.5 - 15.55+PE5
24441282
LS1 D6-10.515.510.5 - 15.55+PE20
24441283
LS1 D667.515.57.5 - 15.55+PE5
Type LS1 D6 short, cable connecor, 8-pin, for female contacts
24441285
LS1 D688.5118.5 - 113+PE+45
24441286
LS1 D6-8.5118.5 - 113+PE+420
24441287
LS1 D6810.515.510.5 - 15.53+PE+45
24441288
LS1 D6-10.515.510.5 - 15.53+PE+420
24441289
LS1 D687.515.57.5 - 15.53+PE+45
24441290
LS1 D6-7.515.57.5 - 15.53+PE+420

Benefits

  • Locking 70% faster
  • EMC-optimised design
  • Safety use in field environment by high protection class

Application range

  • Plant engineering
  • Servo drives and servo assemblies
  • Not pluggable with standard EPIC POWER LS1 counterparts type A1,A3,F6,F7,G4,G6

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002635
  • ETIM 5.0 Class-Description: Circular connector (industrial connector)

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002635
  • ETIM 6.0 Class-Description: Circular connector (industrial connector)

Rated voltage (V)

  • 630 V (2 mm contacts)
  • 250 V (1 mm contacts)

Rated impulse voltage

  • 6 kV (2 mm contacts)
  • 4 kV (1 mm contacts)

Rated current (A)

  • 26A/3+PE+4, 25A/5+PE (2mm contacts)
  • 7 A (1 mm contacts)

Pollution degree

  • 3

Contact resistance

  • < 4 mOhm

Contacts

  • Gold-plated brass

Number of contacts

  • 3+PE+4(2mm/1mm)
  • 5+PE(2mm)

Termination methods

  • Crimp termination: 0.5 - 4.0 mm² (2 mm contacts)
  • Crimp termination: 0.14 - 1.0 mm² (1 mm contacts)

Material

  • Housing: nickel-plated zinc die-casting, nickel-plated brass
    Insert: PA,
    Seal: FPM

Protection rating

  • IP68 (10h/1m)

Cycle of mechanical operation

  • 500

Temperature range

  • -25°C up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.