EPIC® POWER LS1 F6
Circular connectors for servomotors and power supply
EPIC® LS1 Power cable coupler for male contacts for cable extensions
Made in Germany
Benefits
- High power at smallest installation space, Optimal solution for electric motors
- EMC-optimised design
- Safety use in field environment by high protection class
Application range
- Plant engineering
- Servo drives and servo assemblies
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002635
- ETIM 5.0 Class-Description: Circular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002635
- ETIM 6.0 Class-Description: Circular connector (industrial connector)
Rated voltage (V)
- 630 V (2 mm contacts)
- 250 V (1 mm contacts)
Rated impulse voltage
- 6 kV (2 mm contacts)
- 4 kV (1 mm contacts)
Rated current (A)
- 26A/3+PE+4, 25A/5+PE (2mm contacts)
- 7 A (1 mm contacts)
Pollution degree
- 3
Contact resistance
- < 4 mOhm
Contacts
- Gold-plated brass
Number of contacts
- 3+PE+4(2mm/1mm)
- 5+PE(2mm)
Termination methods
- Crimp termination: 0.5 - 4.0 mm² (2 mm contacts)
- Crimp termination: 0.14 - 1.0 mm² (1 mm contacts)
Material
- Housing: nickel-plated zinc die-casting, nickel-plated brass
Insert: PA,
Seal: FPM
Protection rating
- IP68 (10h/1m)
Cycle of mechanical operation
- 500
VDE-tested
- Certified production control: VDE-REG. no. B25
- UL File Number: E249137
Temperature range
- -25°C up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
