- Lapp Products Catalog
- Products
- Catalogue
- EPIC® Industrial connectors
- Circular connectors
- EPIC® SIGNAL M23 Inserts
- EPIC® SIGNAL M23 Inserts 17 pole PCB-soldering
EPIC® SIGNAL M23 Inserts 17 pole PCB-soldering
Inserts for M23 circular connectors







EPIC® Einsätze 17-way for Printed circuit boards
- With solder pins for PCB boards
- Only for housing type A1, B1, B2
- Made in Germany
Benefits
- Inserts with solder pins at the connection side for soldering in PCB boards. Ideal in combination with M23 housings of type B1/B2 for rear wall-mounting.
Application range
- Plant engineering
- Measurement and control technology
- Apparatus construction
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- according to IEC 61984: 50 V
Rated impulse voltage
- 0,8 kV
Rated current (A)
- 7 A
Pollution degree
- 3
Contact resistance
- < 4 mOhm
Contacts
- Gold-plated brass
Number of contacts
- 17
- 17*1mm PCB-solder contacts
Termination methods
- Solder pins with Ø 1.0 mm for PCB soldering. Pin length from rear edge of housing B1/B2: 4 mm
Cycle of mechanical operation
- 100
Temperature range
- -25°C up to +125°C
- The inserts are suitable for both male and female contacts. For a complete connection, you will need one P-component and one E-component. P-component = left turning (anticlockwise), E-component = right turning (clockwise)
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.