EPIC® SIGNAL M23 B1

Circular connectors for Servo Cables and encoders

EPIC® M23 panel base for back wall assembly

  • Housing for mounting at inner side to save space outside of device
  • Made in Germany

Mechanical and plant engineeringWind EnergyGood chemical resistanceRobustInterference signals

CEVDEcRUus

Article number ArticleCodingFastening typePieces / PU
Type M23 B1 panel-mount box, rear wall mounting
44420024
M23 B1black (N)M2.5 (4x)5
44420023
M23 B1black (N)M2.5 (4x)20
44420026
M23 B1red (+20°)M2.5 (4x)5

Benefits

  • Defined stop position when mounting at device prevents uncontrolled pressing of sealing
  • Harnessed insulation body can easily inserted from back side in already mounted housing

Application range

  • Plant engineering
  • Servo drives and servo assemblies
  • Measurement and control technology

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: nickel-plated zinc die-casting
    Sealing: FPM

Protection rating

  • IP68 (10h/1m)

VDE-tested

  • Certified production control: VDE-REG. no. C24 (according to EN 61984, SELV according to DIN VDE 0100-410 has to be guaranteed)
  • UL File Number: E249137

Temperature range

  • -25°C up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.