EPIC® SIGNAL M23 Inserts 12 pole
Inserts for M23 circular connectors
EPIC® SIGNAL M23 Inserts 12 pole for M23 circular connector series
Made in Germany
Benefits
- Universal further processing of the M23 inserts through different packaging units. Fully assembled with suitable solder contacts or unpopulated for individual assembly with crimp or solder contacts
Application range
- Plant engineering
- Measurement and control technology
- Apparatus construction
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- according to IEC 61984: 100 V
Rated impulse voltage
- 1.5 kV
Rated current (A)
- 7 A
Pollution degree
- 3
Contact resistance
- < 4 mOhm
Contacts
- Gold-plated brass
Number of contacts
- 12
- 12*1mm contacts
Termination methods
- Crimp termination: 0.14 - 1.0 mm²
- Solder termination: up to 1.0 mm²
Cycle of mechanical operation
- 100
VDE-tested
- Certified production control: VDE-REG. no. C24 (according to EN 61984, SELV according to DIN VDE 0100-410 has to be guaranteed)
- UL File Number: E249137
Temperature range
- -25°C up to +125°C
- The inserts are suitable for both male and female contacts. For a complete connection, you will need one P-component and one E-component. P-component = left turning (anticlockwise), E-component = right turning (clockwise)
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
