EPIC® SIGNAL M23 Inserts 17 pole D-Sub
Inserts for M23 circular connectors
EPIC® M23 Inserts 17 pole for D-Sub contacts on reel for M23 circular connector series
- for D-Sub ribbon contacts
- for automated production with crimping machine
- Made in Germany
Benefits
- Efficient assembling due to the use of D-Sub contacts-on-reel
Application range
- Plant engineering
- Measurement and control technology
- Apparatus construction
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- according to IEC 61984: 50 V
Rated impulse voltage
- 0,8 kV
Rated current (A)
- 4 A
Pollution degree
- 3
Contact resistance
- < 4 mOhm
Contacts
- Partly gold-plated brass
Number of contacts
- 17
- 17*1mm D-Sub contacts
Termination methods
- Crimp termination: 0.08 - 0.56 mm²
Cycle of mechanical operation
- 50
Temperature range
- -25°C up to +125°C
- The inserts are suitable for both male and female contacts. For a complete connection, you will need one P-component and one E-component. P-component = left turning (anticlockwise), E-component = right turning (clockwise)
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
