EPIC® SIGNAL M23 A1 D3.2
Circular connectors for Servo Cables and encoders
Benefits
- Housings are very flexible - cable connectors with wide clamping range, receptacle housings for assembling the inserts from the front and rear
- Permanent vibration protection
Application range
- Plant engineering
- Servo drives and servo assemblies
- Measurement and control technology
Product features
- Mounting: Ø2.7mm for screws M2.5. Ø3.2mm for screws M3
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: nickel-plated zinc die-casting
Sealing: FPM
Protection rating
- IP68 (10h/1m)
VDE-tested
- Certified production control: VDE-REG. no. C24 (according to EN 61984, SELV according to DIN VDE 0100-410 has to be guaranteed)
- UL File Number: E249137
Temperature range
- -25°C up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
