EPIC® H-A 32 SDRL-BO

Rugged housings for 2 inserts

The compact robust housing has 2 cable entries and pivots for a double lever, which makes it the ideal option for use in control systems.

Compact, robust metal housings for double size H-A 32

WaterproofRobustMechanical resistanceMechanical and plant engineering

cRUus

Article number Article descriptionMNeck
79516200
H-A 32 SDRL-BO M2525yes
79516400
H-A 32 SDRL-BO M3232yes

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)
  • IP 40 (cover closed)

VDE-tested

  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

Benefits

  • For two inserts of the small H-A, H-D and STA series. Space-saving

Application range

  • Machine and equipment manufacturing
  • Control engineering

Product features

  • Surface-mount base
  • Bolts for double lever
  • 2 cable entries
  • Metal cover