EPIC® H-A 32 AG

Rugged housings for 2 inserts

The metal housing for rectangular connectors can accommodate two narrow inserts and it is ideal for space-saving installations, for example in electronic laboratories.

Compact, robust metal housings for double size H-A 32

Mechanical and plant engineeringMechanical resistanceRobustWaterproof

CE

Article number Article descriptionMPieces / PU
H-A housing: panel-mount base (double lever)
10472000
H-A 32 AGAG5

Benefits

  • For two inserts of the small H-A, H-D and STA series. Space-saving

Application range

  • Machine and equipment manufacturing
  • Control engineering

Product features

  • H-A case: Wall base
  • Dual levers
  • Included: flat gasket

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.