EPIC® H-A 32 TS
Rugged housings for 2 inserts
The hood with a side cable entry and pivots for a double lever can accommodate two narrow inserts and is suitable for control systems.
Compact, robust metal housings for double size H-A 32
Benefits
- For two inserts of the small H-A, H-D and STA series. Space-saving
- M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)
Application range
- Machine and equipment manufacturing
- Control engineering
Product features
- Hood
- Bolts for double lever
- Side cable entry
- Versions with / without neck
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 65 (latched)
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
