EPIC® H-A 32 TG

Rugged housings for 2 inserts

The robust housing is intended for the installation of two inserts and subsequent placement in rectangular connectors. It can be used, for example, in control systems.

Compact, robust metal housings for double size H-A 32

Mechanical and plant engineeringMechanical resistanceRobustWaterproof

CE

Article number Article descriptionMPackaging unit
19582000
H-A 32 TG M25255
19583000
H-A 32 TG M32325
79520600
H-A 32 TG M40405

Benefits

  • For two inserts of the small H-A, H-D and STA series. Space-saving
  • M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)

Application range

  • Machine and equipment manufacturing
  • Control engineering

Product features

  • Hood
  • Bolts for double lever
  • Straight cable entry
  • Versions with / without neck

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.