EPIC® H-D 25 machined
Multi-pole inserts for machined crimp contacts
The connector insert is ideal for applications requiring a high number of contacts. These can be found, for example, in machine or device manufacturing.
- For machined contacts for fast processing with the crimping tool
- Made in Germany
Benefits
- Inserts of the connector series H-D are designed for applications in which a high number of contacts are required.
Application range
- Machine and equipment manufacturing
- Control engineering
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- IEC: 250 V
UL: 250 V
Rated impulse voltage
- 2.5 kV
Rated current (A)
- IEC: 10 A
UL: 10 A
Pollution degree
- 3
Contact resistance
- < 2 mOhm
Contacts
- Copper alloy, hard silver/gold-plated
Number of contacts
- 25 + PE
Termination methods
- Crimp termination: 0.14 - 2.5 mm²
Cycle of mechanical operation
- 100
Certifications
- Certified production control: VDE-REG. no.: B437
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
